IESNA:LM-63-2002
[TEST]P942190
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-830-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24724
TILT=NONE
156 -1 1 37 11 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2255.3 2241.2 2211.6 2185.9 2179.5 2182.1 2189.8 2203.9 2216.8 2220.6
2221.9 2241.2 2281 2346.6 2455.8 2610 2797.6 3023.8 3313 3657.4
4048 4526.1 5105.6 5764.9 6474.3 7236.3 7967.5 8308.1 7809.5 6034.8
3283.4 926.5 284 168.3 96.4 39.8 0
2255.3 2247.6 2216.8 2191.1 2184.6 2185.9 2193.6 2207.8 2219.3 2223.2
2225.8 2246.3 2284.9 2354.3 2460.9 2616.4 2806.6 3034.1 3330.9 3675.3
4078.9 4571.1 5173.8 5818.9 6541.1 7322.4 8038.2 8346.6 7731.1 5899.8
3130.5 868.7 275 154.2 90 36 0
2255.3 2245 2215.5 2188.5 2176.9 2178.2 2182.1 2189.8 2194.9 2200.1
2207.8 2229.6 2270.7 2336.3 2444.2 2586.9 2769.4 2985.3 3264.1 3604.7
4030 4562.1 5186.6 5880.6 6600.2 7363.5 8084.5 8459.7 8003.5 6372.7
3783.3 1395.6 372.7 185.1 109.2 42.4 0
2255.3 2239.9 2211.6 2182.1 2166.7 2162.8 2165.4 2166.7 2166.7 2175.7
2188.5 2212.9 2254 2318.3 2410.8 2547 2728.2 2949.3 3228.1 3567.4
4027.5 4577.5 5279.1 6069.5 6879.1 7673.3 8414.7 8833.7 8602.4 7397
5078.7 2457.1 740.2 269.9 131.1 41.1 0
2255.3 2239.9 2212.9 2182.1 2162.8 2158.9 2161.5 2161.5 2161.5 2171.8
2194.9 2216.8 2251.5 2306.7 2390.3 2516.2 2698.7 2926.1 3206.3 3563.5
4035.2 4663.6 5474.5 6434.4 7421.4 8305.5 9018.7 9471.1 9525.1 8908.2
7104 4272.9 1814.5 462.6 155.5 36 0
2255.3 2236.1 2209.1 2178.2 2157.7 2153.8 2157.7 2162.8 2162.8 2173.1
2197.5 2215.5 2242.5 2301.6 2390.3 2516.2 2693.5 2926.1 3211.4 3588
4080.1 4756.1 5663.4 6769.8 7893 8868.4 9582.9 10114.9 10441.3 10233.1
8869.7 6227.5 2982.7 936.8 199.2 46.3 0
2255.3 2239.9 2211.6 2179.5 2158.9 2153.8 2156.4 2161.5 2161.5 2171.8
2194.9 2219.3 2254 2310.6 2398 2526.5 2706.4 2932.6 3215.3 3572.5
4044.2 4673.9 5488.6 6434.4 7411.1 8314.5 9059.9 9579 9648.4 8969.9
7267.2 4437.4 1743.9 449.8 129.8 34.7 0
2255.3 2242.5 2215.5 2183.4 2162.8 2157.7 2161.5 2165.4 2169.2 2179.5
2196.2 2223.2 2266.9 2332.4 2426.2 2556 2739.8 2963.4 3242.3 3591.8
4054.4 4637.9 5343.4 6113.2 6900.9 7696.4 8450.7 8873.5 8584.4 7454.8
5223.9 2511.1 749.2 281.4 133.6 41.1 0
2255.3 2246.3 2218.1 2187.2 2170.5 2167.9 2173.1 2183.4 2192.4 2201.4
2212.9 2236.1 2281 2351.7 2457.1 2602.3 2783.5 3003.2 3278.3 3611.1
4032.6 4555.6 5168.6 5838.1 6537.2 7292.9 8035.6 8409.6 8016.4 6667
4212.5 1655.2 474.2 226.2 120.8 48.8 0
2255.3 2248.9 2219.3 2188.5 2174.4 2173.1 2182.1 2200.1 2215.5 2224.5
2233.5 2256.6 2299 2371 2481.5 2637 2827.2 3057.2 3339.9 3681.8
4077.6 4569.8 5136.5 5772.6 6448.6 7197.8 7911 8191.1 7661.7 5947.4
3259 981.8 299.4 151.6 81 32.1 0
2255.3 2247.6 2219.3 2188.5 2174.4 2174.4 2183.4 2200.1 2216.8 2224.5
2232.2 2251.5 2295.2 2363.3 2472.5 2624.1 2813.1 3053.4 3337.4 3661.2
4050.6 4522.2 5086.4 5726.3 6371.5 7120.7 7849.3 8193.7 7746.5 6126
3471 1091 316.1 164.5 84.8 29.6 0
